Wiremold CordMate Cord Cover Kit is the quick, easy way to conceal a single cord or cable. Its stylish design complements most interior decors and is great for concealing lamp and extension cords as well as phone cables. The kit comes 9 ft. of channel and multiple fittings so you have everything you need to complete an average project in your home or office.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Streamlined: to blend with any décor.
- Great for Concealing and Cord Organizing: conceal phone wires, cables, cords and speaker cable.
- Self-adhesive backing: simple to install on a baseboard or wall.
- Perfect for family rooms or bedrooms.
- Easily organize cords and cables.
- Paintable.
- This product meets the material restrictions of RoHS.Tools needed for installation:
- Tape measure
- Fine tooth hacksaw
Specifications
General Info
| Color | White | ||
| Product Series | CordMate Series | ||
| Type | Raceway Cord Cover | ||
| Material | Plastic | ||
| Application Sector | Residential | ||
| Product Family / Series / Group | CordMate | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | One-Piece | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
| UPC Number | 086698880292 |
Dimensions
| Product Height US | 3.87 in | ||
| Product Volume US | 1486.56 cu in | ||
| Product Length US | 52.12 in | ||
| Product Width US | 7.37 in | ||
| Product Weight US | 0.534 lb |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Channels | 1 |
Resources
Installation Instructions
Brochure
Catalog
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

