adorne® Smart Gateway with Netatmo, White
WNAH1W1
adorne Collection
adorne® Smart Gateway with Netatmo, Magnesium is rated
out of
5 by
116.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$83.64 USD
The smartest way to take control of lights and power, optimized for whole home use. Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, adorne Registered with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home’s unique space and needs. Options even include wireless smart switches and dimmers for easily adding 3-way control.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The foundation of the adorne with Netatmo solution, the in-wall Gateway easily replaces an existing switch or outlet to provide a discreet hub for a home's smart lighting control.
- Ensures ultra-reliable performance through a robust and dedicated mesh-network.
- Enables control of a home's smart lighting solutions through the Legrand Home + Control app, allowing for easy scheduling, the creation of groups, setting scenes, managing energy usage and more.
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems.
- Part of the adorne with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets (including other wireless switches and dimmers).
- Compatible with all adorne® with Netatmo and radiant® with Netatmo smart devices.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
| Color | White | ||
| Product Type | Gateway | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Family / Series / Group | Smart Lighting with Netatmo | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Smart Lighting, With Netatmo | ||
| Warranty Type | 2-Year Limited Warranty | ||
| UPC Number | 785007380668 | ||
| Works With | Amazon Alexa, Apple Home Kit, Google Home |
Dimensions
| Product Depth US | 1.53 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.77 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E495025 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Requires Neutral Wire | Yes | ||
| Seismic Tested | No | ||
| Connection | Wired | ||
| Number of Wires | 2 | ||
| Supply Voltage | 120 VAC |
Resources
Installation Instructions
Instruction Sheet
Supporting Document
Cutsheet
Videos
Reviews
Rated 5 out of
5
by
Bill from
Netatmo Smart Outlet
The Smart outlet with Netatmo allows one to "modify" an existing outlet location such that it creates a switched outlet. One can then locate a table lamp, free standing lamp such that thru the app the light operates as if it was plugged into a switched outlet. A creative way to make a switched outlet without having to have a second HOT wire present in the electrical box. I have also used the Smart outlet to remotely control, (at a house I occupy 5 months of the year), a PoE switch. I have had the occasional need to recycle the switch in addition to rebooting the switch. A very slick technology. One must ensure that a neutral wire is present in the box.
Date published: 2024-06-01
Rated 1 out of
5
by
Bill from
Frustrated
I have been unable to get the Gateway connected to my network even after a few calls to technical support at Legrand. I even purchased a second Gateway to munt closer to my access point and I still can't get it connected. These Gateways and associated switches are not cheap and the entire process has been very frustrating even with my background in local networks.
Date published: 2024-01-17
Rated 1 out of
5
by
Ken from
What a Cluster!
I'm in a process of building a new home and wanted to experiment with Legrand in my current home to see if this is the right product for my new home. I just received a WNAH1. Got it installed. I'm attempting to set up through the Home+Control app. During the set up process, I'm being asked for a HomeKit code. There isn't a HomeKit code to be found. Not on the box. Not on the device. Not on the instructions that were shipped with it (instructions which were for a WNAL23 by the way). I talked to a customer service representative who basically talked down to me telling me on his device, etc, etc, etc. Wouldn't listen to what I was telling him. I paid $175 for this device. I bought it off of your website. If I don't get some answers, you'll probably lose a sale of 100-ish devices for my new home.
Date published: 2024-04-12
Rated 5 out of
5
by
Steve B from
Get Smart!
We installed Adorne wireless smart switches and outlets in our newly constructed home in Savannah GA. The installation process was easy, just like putting in regular switches and outlets. Setting up your network is easy too. Just download the App and start adding your smart switches and outlets. All you need to do is name the switches and outlets and place them in the appropriate room on the App. It literally takes less than a minute per switch. You then can control your lights and outlets from your phone or IPad or both. Schedule your lights to come on and go off. Do it anywhere. See what lights are on from the App. Schedule an outlet to come on and go off. Add a wireless switch anywhere to make a 3 way switch. Install or add as many smart switches as you like. The look of the Adorne
switches and outlets is so much nicer than the standard wall plates that are commonly used. Look into the Wave switch. They also have standard paddle switches when you don’t need a wireless. The App shows how much energy you’re using. We love the Adorne line by LeGrand.
Date published: 2024-04-01
Rated 5 out of
5
by
Anonymous from
Netatmo is far better than Legacy system
Replaced legacy Adorn swiches from Soft touch to Soft tap and the new switches work easier. My initial retrofit includes 6 Primary and 4 Remote switches. The Netatmo gateway fits easlier as part of the duplex wall outlet. In installed and programmed system myself with help from Legrand technical team. The remote operation is nearly seamless and reliable and stable. The legacy system was not. I’m replacing 8 additional Primary switches. The battery switch lets me add 3 way switching without hard wiring. I like the system. The remaining 130 switches and outlets remain and looks great.
Date published: 2026-11-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I use the wired Adorne SMART dimmer with LED fixtures and bulbs?
Thank you for your inquiry. Yes, the adorne Smart Tru-Universal works with the following lighting fixture loads: CFL, Fluorescent, Halogen, Incandescent, and LED.
Date published: 2026-03-09
All I want is the Adorne to control my bath LED lights that are driven by a typical switching power supply. I don’t need automation. Will these work standalone as described?
Yes, these will work as a standalone as described. I have several of them I use as a standalone switch with no automation.
Date published: 2026-02-26
Two questions. I have a working Netatmo system in my home. By 'hub' do you mean 'Netamo' hub? Also, will the Adorne® smart tru-universal dimmer with Netatmo operate an existing LED system which uses a switching power supply?
Yes - this dimmer does require our smart, with Netatmo gateway/hub. For compatibility or application assistance, please contact our Technical Support team.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2026-02-25
Is is possible to install this product in an old single pole configuration where they did not bring the white wire back to the switch box? I only have the hot and the load wires.
Arturo - The "smart" products with Nteatmo all require the a neutral connection that runs back to the breaker box. I have installed many of these products at two different locations.
Regards,
Bill Hayhurst
Date published: 2025-12-14
Comparing the pressable area of the sofTap Dimmer w/ Netatmo (WNAL50W1) with the "regular" sofTap Dimmer (ADTP703TUW4), The lower area of the button on the WNAL50W1 does not depress. On the ADTP703TUW4 I can press anywhere on the button. Is this normal?
This seems to be normal for all of my switches. I have about 30 of the WNAL50W1 Netatmo switches and they all behave that way. It's a bit disappointing in comparison to the older style in that I misclick them just walking past sometimes.
Date published: 2025-05-23
Is this switch compatible with Visual Comfort's Entra CL 3IN (ENCL3RRF-L12WD31DN-S-W) ?
The adorne with Netatmo Dimmer (WNAL50W1) support the following:
Max. load rating:
• Incandescent: 700W Forward / 450W
Reverse
• MLV: 500VA
• ELV: 700W Forward / 450W Reverse
• EFL: 4.5A Forward / 2.1A Reverse
• CFL and LED: 4.5A Forward / 2.1A
Reverse
Min. load rating:
• Incandescent: 20W
• MLV: 20VA
• ELV: 20W
• EFL: 50mA
• CFL and LED: 50mA
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-01-24
Can the Adorne Switch with Netatmo be installed without a gateway and still function as a normal switch? Planning to add the gateway later for smart function.
Thank you for your inquiry. Yes, the adorne with Netatmo switch, such as part number WNAL10G1, will work as a standalone switch.
Date published: 2025-05-26
Can you set a schedule in the app for the wall mount 20 amp plug to come off and on at a set time in the day or night.... letting the plug dispense power on a designated time in the day or night ....? Model # WNRR20 example: on 6:00PM then off 2:30AM
Thank you for your inquiry. Yes, the Netatmo Outlet can be programmed once a Gateway is installed to turn on/off based on a schedule.
Note: Netatmo Gateway is required - WNRH2WH
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-01-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL23W1 | adorne Collection
Battery-operated, pairs with Smart Switch or Smart Outlet with Netatmo
$41.82
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50W1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$103.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL10W1 | adorne Collection
Control lights from anywhere. Part of the adorne with Netatmo solution.
$72.73
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL63W1 | adorne Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$36.36













