Cover-mounted switch 15A, 125/277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Wall Switch | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| UPC Number | 785007863307 |
Dimensions
| Product Height US | 0.54 in | ||
| Product Volume US | 0.088 cu in | ||
| Product Length US | 0.61 in | ||
| Product Width US | 0.39 in | ||
| Product Weight US | 0.128 lb |
Technical Information
| Amperage | 15 A | ||
| Wire Size | #14 - #10 AWG |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
