text.skipToContent text.skipToNavigation

1000 Series Cable Reel with Quad RB, 20 Amp, 12 AWG, 25 ft

CRCD123G25R20 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1000 Series Cable Reel with Quad RB, 20A, 12 AWG, 25 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made in USA
  • Black molded nylon construction with reinforced steel frame
  • Rated for indoor use
  • cULus Listed

Specifications

General Info
Color Black
Type Cable Reel
Application Sector Commercial, Data Center, Education, Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Removable Base, Retractable
Warranty Type 2-Year
UPC Number 785007198515
Technical Information
Amperage 20 A
Mobile End Quad Receptacle Box
Cord Length 25 ft
Indoor/Outdoor Indoor
Number of Conductors 3
Voltage 125.0 V
Wire Gauge 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;