1000 Series Cable Reel with Quad RB & GFCI, 25FT, 12AWG, 20A
PSCRCD123G25R20
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
25FT Retractable Cable Reel for use in industrial and commercial spaces such as data centers, education, warehouses and retail. Keeps cables neatly stored and out of the way to prevent tripping, shocks and burns.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
25FT Retractable Cable Reel for use in industrial and commercial spaces such as data centers, education, warehouses and retail. Keeps cables neatly stored and out of the way to prevent tripping, shocks and burns.
- Equipped with removable base plate for easy installation
- Can be quickly repositioned to bring cables to where they are neededcables where they are needed
- Six foot feeder cord
- Rated for indoor use
- Adjustable ball stop
- Robust construction with reinforced steel frame, black molded nylon barrel and long-life spring
- Two-year warranty
Specifications
General Info
| Color | White | ||
| Product Type | Cable Reel | ||
| Material | Nylon, Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | 1000 Series | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Removable Base, Retractable | ||
| Warranty Type | 2-Year | ||
| UPC Number | 785007453379 |
Dimensions
| Product Depth US | 6.8 in | ||
| Product Height US | 13.0 in | ||
| Product Length US | 12.5 in | ||
| Product Weight US | 30.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 20 A | ||
| Mobile End | GFCI, Quad Receptacle Box | ||
| Cord Length | 25 ft | ||
| Indoor/Outdoor | Indoor | ||
| Number of Conductors | 3 | ||
| Voltage | 125.0 V | ||
| Wire Gauge | 12 AWG |
Resources (4)
Cutsheet
Brochure
Specifications
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N50S15 | Pass and Seymour
Cable Reel 50FT 15A with Straight Blade Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N50T15 | Pass and Seymour
Cable Reel 50FT 15A with Tri-Tap
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CR08123N40T15 | Pass and Seymour
40ft Cable Reel with Tri-Tap Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N25G20 | Pass and Seymour
Cable Reel 25FT 20A with Straight Blade GCM
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123G35R20 | Pass and Seymour
Cable Reel 35FT 20A with Quad Receptacle Box & GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N25R15 | Pass and Seymour
Cable Reel 25FT 15A with Quad Receptacle Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N25S15 | Pass and Seymour
Cable Reel 25FT 15A with Straight Blade Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N35G20 | Pass and Seymour
Cable Reel 35FT 20A with Straight Blade GCM
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N35L20 | Pass and Seymour
Cable Reel 35FT 20A with Turnlok Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N35R15 | Pass and Seymour
Cable Reel 35FT 15A with Quad Receptacle Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N25R20 | Pass and Seymour
Cable Reel 25FT 20A with Quad Receptacle Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N50F20 | Pass and Seymour
Cable Reel 50FT 20A with Flying Leads
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N35S20 | Pass and Seymour
Cable Reel 35FT 20A with Straight Blade Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N25F20 | Pass and Seymour
Cable Reel 25FT 20A with Flying Leads
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N35F20 | Pass and Seymour
Cable Reel 35FT 20A with Flying Leads

