Pivot Base 1000 Series Cable Reel
10PVB
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Aluminum mounting bracket for 1000 series cable reels. Allows for cable reel to rotate up to 345 degrees.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Cable Reel Base | ||
| Product Family / Series / Group | 1000 Series | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| UPC Number | 785007442762 |
Dimensions
| Product Height US | 2.0 in | ||
| Product Length US | 10.0 in | ||
| Product Width US | 10.0 in | ||
| Product Weight US | 2.89 lb |
Resources (6)
Cutsheet
Installation Instructions
Specifications
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1

