800 Series Cable Reel with Tri-Tap, 40FT, 12AWG, 15A
CR08123N40T15
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Delivers simple, reliable power distribution with 40 feet of reach and clear illuminated NEMA 5-15 tri-tap connector, making it easy to support multiple connections and confirm power at a glance. Built with a durable, lightweight nonmetallic enclosure and a detachable rotating mounting bracket, it installs quickly and performs in everyday applications. Designed as a streamlined, single-SKU solution, the 800 Series Cable Reel reduces complexity while meeting core performance needs in data centers, education and light commercial spaces.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Delivers simple, reliable power distribution with 40 feet of reach and clear illuminated NEMA 5-15 tri-tap connector, making it easy to support multiple connections and confirm power at a glance. Built with a durable, lightweight nonmetallic enclosure and a detachable rotating mounting bracket, it installs quickly and performs in everyday applications. Designed as a streamlined, single-SKU solution, the 800 Series Cable Reel reduces complexity while meeting core performance needs in data centers, education and light commercial spaces.
- Clear illuminated NEMA 5-15 triple tap
- Rugged nonmetallic enclosure
- 12/3 SJTW yellow cord, 105C rated
- 2ft incoming cord with NEMA 5-15 plug
- 15A push button breaker in reel housing
- Detachable rotating mounting bracket
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Reel | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Illuminated, Retractable | ||
| Warranty Type | 1-Year |
Dimensions
| Product Depth US | 6.0 in | ||
| Product Height US | 15.5 in | ||
| Product Length US | 14.0 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Mobile End | Triple Tap | ||
| Cord Length | 40 ft | ||
| Indoor/Outdoor | Indoor | ||
| Number of Conductors | 3 | ||
| Operating Temperature | -10°-40°C | ||
| Voltage | 125.0 V | ||
| Wire Gauge | 12 AWG |
Resources (5)
Cutsheet
Installation Instructions
Brochure
Specifications
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N25G20 | Pass and Seymour
Cable Reel 25FT 20A with Straight Blade GCM
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123G35R20 | Pass and Seymour
Cable Reel 35FT 20A with Quad Receptacle Box & GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N25R15 | Pass and Seymour
Cable Reel 25FT 15A with Quad Receptacle Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N25S15 | Pass and Seymour
Cable Reel 25FT 15A with Straight Blade Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N35G20 | Pass and Seymour
Cable Reel 35FT 20A with Straight Blade GCM
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N35L20 | Pass and Seymour
Cable Reel 35FT 20A with Turnlok Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N35R15 | Pass and Seymour
Cable Reel 35FT 15A with Quad Receptacle Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N25R20 | Pass and Seymour
Cable Reel 25FT 20A with Quad Receptacle Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N50F20 | Pass and Seymour
Cable Reel 50FT 20A with Flying Leads
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N35S20 | Pass and Seymour
Cable Reel 35FT 20A with Straight Blade Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N25F20 | Pass and Seymour
Cable Reel 25FT 20A with Flying Leads
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSCRCD123N35F20 | Pass and Seymour
Cable Reel 35FT 20A with Flying Leads
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1214PVB | Pass and Seymour
Aluminum mounting bracket for 1200/1400 series cable reels
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1034 | On-Q
These grommets are compatible with the top-facing knockouts
$3.03
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
10PVB | Pass and Seymour
Aluminum mounting bracket for 1000 series cable reels





