text.skipToContent text.skipToNavigation
graphite USB outlet on white tile backdrop

Wall Plates


Made to match any style and meet every need, Legrand’s extensive selection of wall plates includes a variety of materials, configurations and gang-sizes, and helps finish every installation with the quality and professional look it deserves. Want to take things to the next level? Really elevate a space with designer wall plates from the adorne® and radiant® Collections, featuring stunning options to fit every style or taste.
adorne Collection whisper switch in living room

See how the design-inspired wall plates from the adorne® Collection pair perfectly with top trending colors in interior paint.


From impact-resistant metals to screwless options, see how the Pass & Seymour offering includes the perfect wall plates for every environment.


With ligature-resistant design, tamper-resistant consturction and robust durability, these wall plates minimize attachment points while seamlessly integrating into the aesthetic of behavioral health spaces, offering a solution that prioritizes patient safety without compromising on style or functionality.

Resources & Downloads

Filter Results Results refresh instantly as you filter.
Category
Availability
Availability

Product is available to buy on Legrand.us

Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Number of Gangs
Number of Gangs

The amount of switches on the plate.

SHOW MORE SHOW LESS
Material
Material

Indicates the primary material(s) used to construct a product.

SHOW MORE SHOW LESS
Wall Plate Type
Wall Plate Type

Refers to the style or intended usage of a wall plate.

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Wall Plate Size
Wall Plate Size

The general size of the the included wall plate. The size may determine whether it suits your personal application!

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Product Depth
Product Depth

The overall depth of a product.

Product Height
Product Height

The overall height of a product.

Product Width
Product Width

The overall width of the product.

Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

SHOW MORE SHOW LESS
Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

420 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3