Cast Weatherproof Cover Duplex Receptacle Horizontal, Bronze
CA8BRH
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof Cover 1 Gang Duplex Receptacle Horizontal 2 Self Closing Lids, Bronze
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Bronze | ||
| Product Type | Weatherproof Cover | ||
| Material | Cast Metals | ||
| Finish | Metallic | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Features | Weatherproof | ||
| Standard | UL listed | ||
| Cover Type | Weatherproof | ||
| UPC Number | 785007264357 |
Dimensions
| Product Height US | 2.8 in | ||
| Product Length US | 2.8 in | ||
| Product Width US | 4.56 in | ||
| Product Weight US | 0.39 lb |
Technical Information
| Box Cover Position | Horizontal | ||
| Indoor/Outdoor | Outdoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Outlets | 1 |
Resources
Specifications
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the weatherproof integrity maintained when attatchment plug caps are inserted?
Bazaarvoice SAP Hybris Integration Version 2.8.1
