text.skipToContent text.skipToNavigation

Discontinued - Thermoplastic Cover, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Flanged Box for Horizontal or Vertical Installation, 18.5 Cubic Inch, Minimum Opening Size 2.5\'\' x 4.1\'\' Depth 3.0\'\', Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broadest line in the industry.
  • All covers are self-closing with two flip-lids.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).

Specifications

General Info
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL/CSA Listed
UPC Number 785007519006
Dimensions
Cubic Capacity 18.5 in³
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

is it plastic raw matrial?

Asked by: obadah
Yes, PVC plastic is a raw material
Answered by: Legrand Technical Support
Date published: 2020-11-09
  • y_2025, m_7, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FBOX1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT