Menu
Search
Menu
TradeMaster Decorator Receptacle
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Ivory
Number Of Poles: 2
Number Of Wires: 3
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
Federal Spec: No
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121704
Dimensions
Depth (US): 1"
Height (US): 3.31"
Width (US): 1.29"
Technical Information
Amps: 15A
Volts: 125
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
You Might Like
Metal Raceway
Metal Raceway
CornerMate
CornerMate Cord Organizer
Plugmold in Kitchen
Plugmold Multi-Outlet Strips

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit