TradeMaster® Tru-Universal Single Pole/3-Way Toggle Slide Dimmer, Preset, Black
TSD703PTUBK
Pass and Seymour
TradeMaster® Tru-Universal Single Pole/3-Way Toggle Slide Dimmer, Preset, Tri-Color is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$68.27 USD
TradeMaster® Toggle Slide Tru-Universal Dimmer is designed for use with virtually any lamp type. This single pole 3-way switch is compatible with incandescent, halogen, ELV, CFL, or LED lighting options and can be used in a two-location layout. The slide can be set to your prefered level and then toggle on and off providing instant repeatablility.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Gloss | ||
| Application Sector | Commercial, Hospitality, Light Commercial, Multi-Dwelling Unit, Residential | ||
| Product Family / Series / Group | Trademaster | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Auto-Calibration (Trim), Color Change Kit, High-End Trim (Dim Range), Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Slider, Toggle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007216653 |
Dimensions
| Product Depth US | 1.4 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.73 in |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward or Reverse Selectable Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 4.5A 450W (CFL), 120V 4.5A 450W (LED), 120V 5.5A (EFL), 120V 500VA (MLV), 120V 700W (ELV), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Sell Sheet
Reviews
Rated 5 out of
5
by
Jp from
Works great
Works perfect. Eliminated flicker for switch with 9 led bulbs on it.
Date published: 2024-01-28
Rated 5 out of
5
by
Din from
I would Purchase again!
I would purchase again! It does what it claims. A toggle style dimmer option that works with all lamp/light types. We tested it with incandescent bulbs, LED bulbs, as well as lights with built in electronic drivers. It worked well with all!
Date published: 2025-06-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this truly an ELV switch. It says it is in the description but the specs don’t mention it. Every dimmer switch I’ve tried has made my transformer buzz real loud.
This toggle dimmer works great on ELV drivers, Are you sure that your driver isn't magnetic?
Date published: 2025-04-17
Is this (TSD703PTUTC) a trailing edge dimmer?
The TSD703PTUTC is one of our Tru-Universal dimmers. This means that it is compatible with both forward and reverse phase (trailing edge) dimming. This dimmer is compatible with most lighting loads, excluding 0-10v dimming.
Date published: 2024-12-26
Are these going to come back in stock, or are they being phased out?
Thank you for your inquiry. For pricing and availability requests, please contact Pass & Seymour Customer Support.
Pass & Seymour Customer Support
Phone: -1844-957-3783
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: customer.support@legrand.us
Date published: 2024-08-28
Can you connect both supply and load neutral wires directly to the switch (using the two neutral holes on the back) instead of running a single neutral wire from the switch to a 3-way connection with the supply and load neutral wires?
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2024-08-05
Do you have a 2-gang switch cover in light almond to fit this switch---radeMaster® Tru-Universal Single Pole/3-Way Toggle Slide Dimmer, Preset, Light Almond TSD703PTULA (Pass and Seymour) and a regular toggle switch?
Thank you for your inquiry. Part number TP2LA will be the correct 2-gang toggle wall plate in light almond.
Best Regards,
Technical Support
Date published: 2024-06-08
is this switch classified as a low voltage magnetic dimmer
Yes, the universal dimmer is rated for magnetic low voltage, as well as electronic low voltage fixtures.
Date published: 2022-08-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD4FBL3PBK | Pass and Seymour
TradeMaster® 3-Way TradeMaster® Toggle Slide Dimmer with Preset
$70.04




