text.skipToContent text.skipToNavigation

Trademaster® 15A/125V Tamper-Resistant Duplex Receptacle, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Our Pass and Seymour TradeMaster® receptacles combine a traditional look with reliable, time-tested operation for any residential application.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color White
Application Sector Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Bulk Packaging
Wall Plate Included No
Number of Receptacles 2
Outlet Type Tamper-Resistant
Warranty Type 1-Year Limited Warranty
UPC Number 785007109986
Dimensions
Product Depth US 1.0 in
Product Height US 3.31 in
Product Width US 1.32 in
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Connection Location Side Only
Wire Connection Type Push Wire, Screw Terminals
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V
Wire Size 14 - 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;