LS Series CFL/LED/Incandescent Single Pole/3-Way Slide Dimmer with Single Pole/3-Way, 3-Speed De-Hummer Fan Control, Preset, Light Almond
LSCLDC163PLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The industry's first CFL/LED dimmer with fan speed control works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Country Of Origin | China | ||
Features | Combination, Fan Control, Locator Light | ||
Switch Type | Push, Slider | ||
Number of Switches | 2 | ||
Application Sector | Residential | ||
Standard | RoHS | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 2.5 in | ||
Product Depth US | 1.28 in | ||
Product Height US | 4.19 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Connection | Back & Side Wired | ||
Contact Rating | 120VAC | ||
Amperage | 1.6 A | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 300 W | ||
Speed Range | 3-Speed | ||
Voltage | 120.0 V | ||
Environmental Conditions | Indoor Only |
Resources
Cutsheet
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this controller be used with a fan that also have a remote?
Hello Paul,
Please give Technical Support a call at your earliest convenience to further discuss you wiring configuration.
legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-04-15
I purchased a LSCLDC163PLA light and fan switch. It can be wired as a single pole or 3-way switch. The schematic shows depicts 3 switches, which is a 4-way circuit. Do you have a 3-way schematic (2 switches) for wiring this switch?
I just wired this up, it works great, even added a four way switch.
One thing that is confusing; the 3 way switch on the right in the diagram above, should that be labeled 3 way switch for fan?
Date published: 2022-09-06
I have this switch installed for my ceiling fan and the high speed setting is WAY to fast. Is there any adjustments or things I can add to slow down the highest speed?
Unfortunately, nothing can be done as the capacitors are fixed values within the dehummer control. Please make sure you have the setting on the fan set to "high" before using the dehummer. You can contact us directly if you still need assistance:
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-07-26
Can this be used on a 3 way, fan/light plus recessed lights on the same switch?
If you have the dimmer controlling different types of light loads(CFL/LED's...etc), you may not get the exact same response from them when trying to control the light level.
Date published: 2022-04-11
Does Legrand provide a Dual Dimmer for 2 LEDs in one control? Can I use the LSCLDC163PW to control 2 LEDs instead of one LED and a fan?
We do not have a dual LED dimmer available and the fan control is not designed to handle a LED load as a dimmer.
Date published: 2023-11-03
Can I use a separate feed for the light and the fan? I only need the 3-way switch for the light and my 3-wire cable from the light/fan lands at the LSCLDC163PW switch, which only has a single feed for both. If so, can you provide a wire diagram?
The LSCLDC163PW dual controller is only rated and designed for use with one HOT line for both light and fan.
Date published: 2021-08-26
Is this or can it be illuminated/lighted or have an led locator? Thank, Jay
You can add the Snap-in Light Module to illuminate when it is OFF:
TM8LMCC8
https://www.legrand.us/search.aspx?q=TM8LMCC8
Date published: 2022-02-15
Does the maximum LED wattage of 150W mean the rated incandescent luminance equivalent of the bulb or the actual electrical wattage? For example, a typical LED bulb with a light output rating of 40W and an electrical power of 4W, which value is considered?
It's rated for the actual wattage on the LED bulbs
Date published: 2024-04-15
Bazaarvoice SAP Hybris Integration Version 2.8.1