text.skipToContent text.skipToNavigation

LS Series CFL/LED/Incandescent Single Pole/3-Way Slide Dimmer with Single Pole/3-Way, 3-Speed De-Hummer Fan Control, Preset, White

LSCLDC163PW Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The industry's first CFL/LED dimmer with fan speed control works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • CFL/LED dimmable bulb compatible (except for 0-10V LED drivers)
  • Single pole/3-way versions
  • Unique integrated single pole/3-way dimmer with fan speed control
  • Ratings: 150W LED & CFL: 300W Incandescent: 1.6A (Fan Control): 120VAC 60Hz

Specifications

General Info
Color White
Product Series Trademaster
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Combination, De-Hummer Fan Control, Low-End Trim (Dim Range)
Number of Switches 2
Switch Type Rocker, Single Pole 3-Way, Slider
Warranty Type Limited Lifetime Warranty
Standard RoHS
UPC Number 785007040517
Dimensions
Product Depth US 1.28 in
Product Height US 4.19 in
Product Width US 2.5 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Requires Neutral Wire No
Wire Connection Type Flying Leads
Dimming Compatibility Forward Phase
Connection Back and side wire
Contact Rating 120VAC
Environmental Conditions Indoor Only
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 1.25A 150W (CFL), 120V 1.25A 150W (LED), 120V 1.6A (FAN MOTOR), 120V 300W (Halogen), 120V 300W (Incandescent)
Load Type CFL, Fan Motor, Halogen, Incandescent, LED
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Preset Yes
Speed Range 3-Speed
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Previous answer says device can be a 3-way light switch and a single pole fan control. Wiring diagram labels both 3-way switches as "for light" including the one connected to the fan (right side). Confused.

Asked by: Lenaitch
Thank you for your inquiry. Part number LSCLDC163P will support a single fan (right side) and 3-way wiring configuration for the lighting fixture (left). If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2025-03-10

Hello,I was recommended this product.For the fan I don't need a dimmer switch just power on and off, the Fan has its own remote control.I do need to be able to dimmer another ceiling lamp.Do you have a led/cfl one dimmer and on/off and one on/off?

Asked by: Gianclaudio
Thank you for your inquiry. Unfortunately, we do not offer a combination fan speed controller & on/off switch.
Answered by: Justin
Date published: 2024-09-11

Do you have a schematic diagram showing power through one three way switch(with red common wire) to this LSCLDC163P switch where I can then control the overhead light and fan separately?

Asked by: Brad
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-06-25

Why are the light modules TM8LMCC8 discontinued

Asked by: What the f
The decision to discontinue TM8LMCC8 was not taken lightly. After careful consideration, we have determined that the demand for this product has significantly decreased, and it no longer aligns with our current market strategy. Additionally, we are focusing our resources on developing new, innovative products that we believe will better serve your needs and expectations.
Answered by: Justin
Date published: 2024-12-09

Can this controller be used with a fan that also have a remote?

Asked by: Paul DiAntonio
Hello Paul, Please give Technical Support a call at your earliest convenience to further discuss you wiring configuration. legrand Contact information: Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support. Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2024-04-15

I purchased a LSCLDC163PLA light and fan switch. It can be wired as a single pole or 3-way switch. The schematic shows depicts 3 switches, which is a 4-way circuit. Do you have a 3-way schematic (2 switches) for wiring this switch?

Asked by: Terry
I just wired this up, it works great, even added a four way switch. One thing that is confusing; the 3 way switch on the right in the diagram above, should that be labeled 3 way switch for fan?
Answered by: John Joe
Date published: 2024-05-31

I have this switch installed for my ceiling fan and the high speed setting is WAY to fast. Is there any adjustments or things I can add to slow down the highest speed?

Asked by: Jkaero
Unfortunately, nothing can be done as the capacitors are fixed values within the dehummer control. Please make sure you have the setting on the fan set to "high" before using the dehummer. You can contact us directly if you still need assistance: Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2024-09-25

Can this be used on a 3 way, fan/light plus recessed lights on the same switch?

Asked by: Copatl
If you have the dimmer controlling different types of light loads(CFL/LED's...etc), you may not get the exact same response from them when trying to control the light level.
Answered by: Legrand Technical Support
Date published: 2024-10-06
  • y_2025, m_5, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_29
  • loc_en_US, sid_LSCLDC163PW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT