Discontinued - LS Series Dual Fan Speed Control/Dimmer, Ivory
LSDV25IV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Variable Speed Fan Control with Single-Pole Dimmer, 300W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL Listed | ||
| UPC Number | 785007236057 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 109655 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 2.5 A | ||
| Number of Poles | Single Pole | ||
| Operating Cycles | 100000 | ||
| Wattage | 300 W |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have 4 LSDV25IV that have 1 broken "knob", a Pass and Seymour, LS Series Replacement Knob, Ivory, Part No. LRKIV. Any way I can buy some? I have called the electrical supply houses near-by, but they do not stock them. Tks, Jim
You can contact Technical Support about getting replacement knobs.
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-02-21
Is this optimized for use with LEDs?
The dimmer is rated for incandescent/halogen lights only.
This dimmer/fan control is rated for incandescent, cfl, and led bulbs.
https://www.legrand.us/passandseymour/fan-controls/de-hummer/ls-series/lscldc163pw.aspx
Date published: 2020-09-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A45-004 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CIS10-DIN | Vantage
The DIN Contact Input Station is part of Wattstopper's Architectural Dimming system and provides a single integration point for a large variety of sensor inputs and external switches.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP2 | Pass and Seymour
Dustproof Stainless Steel Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-20-1-G | Wattstopper
Wireless Receptacle Controls facilitate occupancy-based AutoOn/Auto-Off control of plug loads without the need to wire receptacles to room controllers.
