text.skipToContent text.skipToNavigation

Discontinued - Stainless Steel Support Grips Standard Duty, Split Lace

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Stainless Steel, Standard-duty, Split lace, Single eye. Cable diameter - 0.750-0.990\'\', Bale length - 8\'\', Mesh length - 14\'\', Break strength - 1,320 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Split lace support grips are designed for loads up to 600 lbs.
  • Vertical runs of no more than 100 ft.
  • They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
  • Split lace support grips are used when the end of the cable cannot easily be accessed and the support grip is intended for permanent installation.
  • Support grips are woven of corrosion-resistant stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  67507

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;