Hospital Grade Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Light Almond
2097HGTRLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hospital-Grade Tamper-Resistant 20A Self-Test Duplex GFCI
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Commercial, Healthcare | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Hospital Grade, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007036374 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
BIM Models
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why does product 2097HGW also state that it's tamper resistant? Are both HG Gfci receptacles tamper resistant?
Thank you for your inquiry. The 2097HGW does not include the tamper-resistant feature.
If you have any other questions or comments, please contact us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-06-05
are these marked on the front as tamper resistant to easily identify if it is?
All of our GFCI's have the TR stamp on the outer edge of the receptacle body as shown on the attached image. UL no longer requires the stamp to be on the actual face of the receptacle.
Date published: 2022-06-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP5050NA | Nuvo
NVP5050 packs 3-rooms of audio in a 1U Rack Design

