Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
16A Pin & Sleeve International Splashproof Plug
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Pin & Sleeve International Splashproof Plug
Number Of Wires: 3
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 39121403
Technical Information
Amps: 16A
Volts: 200/250
Buy American Act Compliance
Country Of Origin: FRANCE
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant