Pin & Sleeve Splashproof 63A 380V 440V Plug
PS463P3S
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Triple-Pole, 4-Wire, Plug. 63A, 380 (50 Hz) 440 (60 Hz) volt.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
- Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
- Nylon construction for highimpact and corrosion resistance.
- Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Natural-rubber grommets provide watertight protection at cable entry.
- Combination-head screws for added convenience and quick installation.
- Revolutionary, hinged cord grip for durable performance and ease of installation.
- Cover with integral neoprene gasket provides watertight seal.
Specifications
General Info
| Color | Gray | ||
| Product Type | Plug | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Corrosion Resistant | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007149364 |
Dimensions
| Product Height US | 4.02 in | ||
| Product Length US | 10.0 in | ||
| Product Width US | 4.02 in |
Technical Information
| Amperage | 63 A | ||
| Flanged | No | ||
| Connector Style | Pin & Sleeve | ||
| Indoor/Outdoor | Both | ||
| Number of Wires | 4 | ||
| Voltage | 380/440 V |
Resources
Installation Instructions
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASP450BL | Cablofil
18 inch length profile Patented FAS style attachment secures tray without nuts and bolts Can be used in trapeze or wall or under floor applications Black finish is for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTWSP250GRY | Pass and Seymour
Commercial Occupancy Sensor (PIR) PlugTail Automatic Wall Switch with 3 Wire Technology. Compact decorator design, shallow 1" back body, positive detection indicator with no minimum load requirement. Available in Ivory, White, Gray and Light Almond.
