text.skipToContent text.skipToNavigation
Filter Results Results refresh instantly as you filter.
Product Type
Product Type

Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

SHOW MORE (24) SHOW LESS
Number of Wires
Number of Wires

The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

IEC 309 Pin and Sleeve

446 Products available
  • 1(current)
  • 2
  • 3