Sensors & Timers
Maximize energy savings for any space with Legrand’s broad selection of sensors and timer switches. From straightforward occupancy detection, to schedules that shut off lights around your routine, it’s easier than ever to manage lights for a room or area that is not in use. And, with solutions optimized for any commercial environment, as well as easy and aesthetic options for the home from our designer Collections, Legrand can help reduce the energy waste (and worry) for anyone and anywhere.Resources & Downloads
Take a look at the extensive offering of Legrand’s industry-leading electrical wiring devices.
See how designer switches and outlets from the radiant® Collection can add a touch of sophistication with the smooth lines, classic finishes.
See how advanced functionality, unique features and on-trend styles blend to create the designer switches and outlets of the adorne® Collection.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Switch Type
Refers to the style or operation method used by a switch to control lighting or other electrical devices.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Installation Location
Where a Device is or is to be Installed
On Function
Describes the mode of operation for devices that can be turned on, indicating whether they stay on continuously or operate on a timer or sensor.
Sensor Coverage
Describes the total area, measured in square footage, within which a sensor can detect presence or movement.
Sensing Range
The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively
Sensor Coverage Pattern
Describes the shape of the area that a sensor is able to detect presence or movement within, measured in degrees.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Warranty Type
The product warranty that accompanies the specific product.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Dual Tech Ceiling Mount Sensor V4, WhiteLMDC-100 WattstopperThe LMDC-100 is a low profile Dual Technology Ceiling Mount Occupancy Sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDigital PIR Ceiling Mount sensorLMPC-100 WattstopperThe LMPC-100 low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Dual Tech Corner Mount SensorLMDX-100 WattstopperThe LMDX-100 Sensor uses both passive infrared (PIR) and ultrasonic technologies to achieve precise occupancy sensing.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® Single-Pole 3-Way Vacancy Sensor, Tri-ColorRRW600VTC radiant CollectionTurn the lights off, automatically, with the convenient vacancy sensor.$39.95In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® 4-Button Digital Timer, WhiteRT2WCCV4 radiant Collection4-button digital timer switch$31.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Ultrasonic Ceiling Mount Sensor, 1000 sq ftLMUC-100-2 WattstopperThe LMUC-100 low profile Digital Ultrasonic Ceiling Mount Occupancy Sensor uses ultrasonic diffusion technology to achieve 360° occupancy sensing for energy-efficient control of lighting and plug loads.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh Bay Control Module, 24VDC w/mtg boxHB300-B WattstopperThe HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPower Pack, 120-277V, 50/60Hz 24VDC, 225mA, w/Auto/ ManBZ-250 WattstopperThe BZ-250 power pack switches lighting or plug loads On and Off in response to low voltage control inputs, and provides up to 225mA at 24VDC to power Wattstopper occupancy sensors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDual Tech Occupancy Sensor, 24VDC, corner mount, 40 KhzDT-200 WattstopperWattstopper's DT-200 Series Dual Technology Ceiling Sensors combine PIR and ultrasonic technologies into one unit to achieve precise coverage in detecting occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDual Tech Wall Switch Occupancy Sensor, 120/277V, IvoryDSW-301-I WattstopperThe DSW-301 dual technology wall switch sensor turns lights OFF and ON based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh Bay Occupancy Sensor For Wet Locations, 120/277V, 60Hz, w/IRHB350W WattstopperHB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh/Low-Bay PIR Sensor 120/277/347 VAC, White, w/LensHBP-111-L7 WattstopperThe HBP Series High Bay Passive Infrared (PIR) Occupancy Sensors provide automatic control of individual LED and fluorescent lighting fixtures in warehouses and other indoor high and low bay spaces.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLow Voltage PIR Ceiling Occupancy Sensor, 1200 sq ft, 24VDCCI-300 WattstopperWattstopper's CI-300 Passive Infrared (PIR) Ceiling Sensors automatically turn lighting on and off based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDigital Time Switch, 120/277VAC, 0-800W/1200W Ballast, WhiteTS-400-W WattstopperThe InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDual Tech Occupancy Sensor, 24VDC, Center Mount, 360°, USADT-300-U WattstopperThe DT-300 Series Dual Technology Ceiling Sensors combine the benefits of passive infrared (PIR) and ultrasonic technologies to detect occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPower Pack, 120-277V, 50/60Hz, 24VDC, 225mA,BZ-200 WattstopperThe BZ-200 power pack switches connected loads On and Off in response to Wattstopper low voltage occupancy sensors
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPIR Ceiling Occupancy Sensor 2000 sq. ft. 24 VDC,CX-100 WattstopperWattstopper's CX-100 Series Passive Infrared (PIR) Ceiling/Wall Sensors detect occupancy to control lighting in a wide variety of applications.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® Single Pole 3-Way Occupancy Sensor, Tri-ColorRRW600UTC radiant CollectionTurn the lights on and off, automatically, with this convenient occupancy sensor.$39.95In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPIR Wall Switch Occupancy Sensor, 120/277V, WhitePW-302-W WattstopperThe PW-302 passive infrared (PIR) wall switch sensor turns lights ON and OFF based on occupancy.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDual Tech Wall Switch Occupancy Sensor, 24V, WhiteDW-100-24-W WattstopperThe DW-100-24 dual technology low voltage wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies to turn lights OFF and ON based on occupancy.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDual Tech Wall Switch Occupancy Sensor, 120/277V, WhiteDSW-302-W WattstopperThe DSW-302 dual technology wall switch sensor turns lights ON and OFF based on occupancy and contains two relays for controlling two independent lighting loads or circuits.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDigital PIR Corner Mount Sensor, high densityLMPX-100 WattstopperThe LMPX-100 Digital PIR Corner Mount Occupancy Sensor uses passive infrared (PIR) technology and one of four lenses to detect occupancy in different types of spaces for energy efficient control of lighting and plug loads.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPIR Wall Switch Occupancy Sensor, 120/277V, IvoryWS-301-I WattstopperThe WS-301 Passive Infrared (PIR) Wall Switch Sensor turns lighting or fan loads on and off based on occupancy and ambient light level.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPIR Wall Switch Occupancy Sensor, 120/277V, IvoryPW-301-I WattstopperThe PW-301 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsAstronomic Time Switch 24/7 800W, White, BoxRT-200-W WattstopperThe RT-200 Astronomical time clock and timer switch automatically turns lighting or other loads on and off according to user programming.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsConvertible Occupancy Sensor, WhiteRS-250-W WattstopperThe RS-250 Passive Infrared (PIR) Occupancy Sensor provides automatic lighting shutoff for single-pole lighting control applications.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDigital Time Switch, 24V, WhiteTS-400-24-W WattstopperThe InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsTime Switch, 7-Button Countdown, WhiteRT-50-W WattstopperThe RT-50 Preset Countdown Time Switch automatically turns lighting or other loads off when the selected on-time expires.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsUltrasonic Ceiling Occupancy Sensor, 24VDC, 2000 sq ftUT-305-3 WattstopperWattstopper UT-300 Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPIR Ceiling Occupancy Sensor 100-347VAC, Ceiling Mount 360°CI-355-1 WattstopperWattstopper's CI-355 passive infrared (PIR) occupancy sensor automatically turns lighting on and off based on occupancy.Other Options Available