Discontinued - Titan Series Fluorescent 2 Wire Dimmer, Brown
CDFB103P
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Slide Dimmer, Electronic Single Pole/3Way 2Wire PRESET 10A, Brown
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with 2 wire 120V and 277V fluorescent dimming ballasts.
- Field configurable wall plate system.
- Labeling system.
- Adjustable low end output voltage.
- Shipped with protective film.
- Rugged construction.
- Superior ratings with a minimum of derating when ganged.
- Simple to plan the rough-in.
- Available in single pole slide-to-OFF and single pole/3-way preset models.
- Attractive European styling.
- Eye-catching packaging.
- Exclusive adaptor kit to install other Decorator opening devices under the Titan: wall plate system. (See Page N-29.)
- Blank center plate included.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Brown | ||
| Type | Dimmer | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | cULus, California Title 24 Compliant | ||
| UPC Number | 785007303148 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 10 A | ||
| Environmental Conditions | Non-Condensing Humidity: Less than 95% | ||
| Operating Cycles | 100 | ||
| Operating Temperature | 0°-40°C | ||
| Operating Temperature Max | 40 °C | ||
| Operating Temperature Min | 0 °C |
Resources
Installation Instructions
TITAN INSTRUCTIONS DINSTALLATION GRADATEURS POUR LAMPES À INCANDESCENCE, GRADATEURS MAGNÉTIQUES BASSE TENSION, CONTRÔLEURS DE VITESSE DE VENTILATEUR, CONTRÔLEURS DEHUMMER DE VITESSE DE VENTILATEUR, GRADATEURS POUR LAMPES FLUORESCENTES
pdf
Titan Incandescent Dimmers, Magnetic Low Voltage Dimmers, Fan Speed Controls, Dehummer Fan Speed Controls and Fluorescent Dimmers
pdf
Titan Installation Instructions
pdf
Titan Installation Instructions
pdf
View More
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CSD1000LV | Pass and Seymour
The sensor shall detect occupancy in the control area by detecting Doppler shifts in transmitted ultrasound and passive infrared heat changes. Detection verification of both technologies must occur in order to activate lighting systems. Upon verification, detection by either shall hold lighting on.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMIO-301-U | Wattstopper
The LMIO-301 photocell input module is an accessory for a networked Digital Lighting Management (DLM) installation that allows an LMSM segment manager or LMCP panel to read ambient light levels for use in controlling exterior lighting or interior lighting installed in brightly daylit spaces such as atriums.
