Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Commercial Occupancy/Vacancy Sensor with Neutral, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Type: Occupancy
Features: Passive Infared
Number Of Poles: 1
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
UN SPSC: 39121559
Dimensions
Depth (US): 1.83"
Height (US): 2.73"
Width (US): 1.76"
Technical Information
Mounting: Wall
Volts: 120/230/277VAC
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit