News: Legrand acquires Milestone AV Technologies
Leading designer/manufacturer of branded AV products for the consumer and commercial AV markets.
Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Color: White
Type: Lighting Blank Covers
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121305
UR: No
Technical Information
Material: Aluminum
Capacity: 2-gang
Buy American Act Compliance
Country Of Origin: INDIA
Buy American Act Status: Buy American Act Compliant