NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
120V Single Pole/3-Way Occupancy/Vacancy Sensor, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Number Of Poles: 1
Number Of Wires: 3
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
UN SPSC: 39121502
Dimensions
Depth (US): 1.5"
Height (US): 4.8"
Width (US): 2.8"
Technical Information
Volts (AC): 120VAC, 60Hz
Watts: 0-600W All
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
You Might Like
3 Room Unity Kit with Video Door Unit and lyriQ, HA6401BS
3 Room Unity Kit with Video Door Unit and lyriQ
HA6401-BS
Hand-Held Room Scene Controller, MRH6-G
Hand-Held Room Scene Controller, Black
MRH6-G

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit