radiant® Wireless Charger, Type A, 15A, Tamper Resistant, Black
RWC826USBBKCCV2
radiant Collection
radiant Wireless Charger, Type A, 15A, Tamper Resistant is rated
out of
5 by
31.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$103.11 USD
The radiant® Wireless Charger instantly provides a convenient in-wall charging station, perfect for clearing space on kitchen counters or crowded nightstands. The first device of its kind, it easily replaces a single-gang outlet to begin wirelessly charging Qi-enabled phones at the wall, while also including a traditional AC power outlet and built-in USB connection to let you charge multiple devices – like phones, tablets, Bluetooth speakers and more – at once. Sleek, screwless Wall Plate included. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The radiant® Wireless Charger instantly provides a convenient in-wall charging station, perfect for clearing space on kitchen counters or crowded nightstands. The first device of its kind, it easily replaces a single-gang outlet to begin wirelessly charging Qi-enabled phones at the wall, while also including a traditional AC power outlet and built-in USB connection to let you charge multiple devices – like phones, tablets, Bluetooth speakers and more – at once. Sleek, screwless Wall Plate included. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Provides convenient wireless charging with a wall-mounted 5W Qi-enabled charger. Also includes an outlet with built-in USB Type-A connection for additional power access.
- Installs easily in place of a single-gang outlet, no special wiring required.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- For more information on phone compatibility and Qi wireless charging, visit wirelesspowerconsortium.com.
- Qi Compatible Smartphone models include: Apple iPhone 8, iPhone 8 Plus, iPhone XR, iPhone XS, iPhone XS Max, iPhone 11, iPhone 11 Pro, iPhone 11 Pro Max.
- Nokia 8 Sirocco; Sony Xperia XZ2, Xperia XZ3, Xperia 1 II; Google Pixel 3, Pixel 3 XL, Pixel 4, Pixel 4 XL; LG V30, LG V35, LG V40, LG V50.
- Galaxy S8 Plus, Galaxy S9, Galaxy S9 Plus, Galaxy S10, Galaxy S10e, Galaxy S10 Plus, Galaxy S10 5G, Galaxy S20, Galaxy S20 Plus, Galaxy S20 Ultra 5G, Galaxy Z Flip.
- LG V30, LG V35, LG V40, LG V50.
- Samsung Galaxy Fold, Galaxy Note 8, Galaxy Note 9, Galaxy Note 10, Galaxy Note 10+ 5G, Galaxy S7, Galaxy S7 Edge, Galaxy S7 Active, Galaxy S8, Galaxy S8 Active,
- Galaxy S8 Plus, Galaxy S9, Galaxy S9 Plus, Galaxy S10, Galaxy S10e, Galaxy S10 Plus, Galaxy S10 5G, Galaxy S20, Galaxy S20 Plus, Galaxy S20 Ultra 5G, Galaxy Z Flip.
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007133981 |
Dimensions
| Product Depth US | 7.25 in | ||
| Product Height US | 7.75 in | ||
| Product Volume US | 161.539 cu in | ||
| Product Width US | 2.875 in |
Technical Information
| Amperage | 15 A | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 1 |
Resources (16)
Installation Instructions
Brochure
Specifications
Supporting Document
White Papers & Tech Bulletins
Cutsheet
Reviews
Rated 4 out of
5
by
charniw from
Good - could be better
First - this is a great idea - pretty cool. I dinged it one star for several reasons:
1) The fixture forces orientation of the outlet with the ground pin up - I know that's how they are supposed to be mounted, but there are many cases where flipping the orientation is actually better.
2) This is not a GFCI/AFCI outlet - so would be able to be used in many cases.
3) There is a little green LED on the bottom right of the wireless charger that lights when charging - only issue you, you can never see it because the phone blocks it.
4) The rubberized face of the charger makes it difficult to just slide the phone in - sure it helps hold it in place, but I'm not sure it's really necessary, and it detracts from the usefulness.
5) This is a pretty pricey item for what it is.
Date published: 2021-05-03
Rated 4 out of
5
by
Kenny0 from
Smart Idea
I bought this a while ago for a whole room renovation and finally got around to installing it today. It’s very nice and works exactly as one would expect. The only reason I docked it a star is, it would have been nice to have a slightly looser fit (still snug) with a rubberized clip holder vs one entirely made from plastic (acrylic?). That would have made it more worthy of the price IMO and would have given this product a much more premium look/feel, while offering some real world benefits in the overall application. Only time will tell how long it holds up under constant use. I do love my Legrand products though and this one is definitely a keeper that will see a lot of use!
Date published: 2019-11-21
Rated 5 out of
5
by
Nunzio from
Love the phone stand feature
This needs to be in every room of my house! Not only does this act as a normal wall outlet, but it also serves the purpose of a phone stand. This has made it so convenient to charge my phone when I’m getting ready for work in the morning!
Date published: 2019-07-31
Rated 5 out of
5
by
Anonymous from
Really cool. Works great, easy installation!
This little outlet was simple to install - just turn off the breaker (obviously) and plug something into the existing outlet to ensure it is not receiving any power.
Remove the cover and the old outlet, and switch the white / black wires over to the new plug. Connect the ground (it’s generally bare copper wire) and then screw the new outlet in place. Powered up perfectly and works like a charm. Provides the wireless pad with a spring loaded clip (which is clear - a nice touch so you can see through it in a pinch) and a bonus USB port. I didn’t see the output voltage on the port but could tell it was high as it charged my iPad very quickly.
Great item if you have a good spot for it!
Date published: 2019-07-17
Rated 5 out of
5
by
smcoop88 from
Excellent features!
This by far is the coolest outlet I've ever got. It charges your phone by simply setting it up in the wireless dock. Sleek design and features. I will recommend this product to anyone looking for a wireless charging option.
Date published: 2019-08-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
The Galaxy S22 is not shown, is it functional with this wireless charger? Is there any issue with using a GFCI outlet?
Thank you for your inquiry. Please review the following information regarding the QI standards that our wireless charger utilizes.
Qi STANDARD:
• Qi (pronounced “chee”) is the global standard for compatible wireless charging.
• Just like Bluetooth® set the standard for exchanging data over short distances or Wi-Fi™ set the standard for wireless networking,Qi sets the standard for wireless charging.
• To charge, you just place a Qi-enabled device on a Qi charging surface, there are no cords to plug into the phone.
• To find Qi compatible devices, go to: https://www.wirelesspowerconsortium.com/products
HOW Qi WORKS:
• Qi works by generating a safe electromagnetic field between a charger and a device through a well established process called magnetic induction. Magnetic induction has been used for more than a century to make power transformers.
• Qi chargers have a built-in transmitting coil that intelligently communicates with Qi devices using a specific electromagnetic frequency, so any Qi device will work with any Qi charger, now and in the future.
Note: GFCI outlet will work in this configuration.
Date published: 2024-11-25
I want to put this in my bedroom but I already have 2 switches in that location. is there a version of this wireless charging plate for a 2 gang box?
Hello,
The RWC826USBWCCV2 is designed to be installed easily in place of a single-gang outlet. Unfortunately, we do not offer a Three Gang format of this specific configuration for your current setup.
Best Regards,
Technical Support
Date published: 2024-11-03
Can the outlet be on the right side and the charging port on the left??
I don’t think so
Date published: 2023-08-07
I love this charger. However, on one of the outlets, the acrylic piece that holds the phone to the charger, broke. Is there anyway I can buy just the acrylic phone holder piece, instead of having to buy a whole new outlet?
Please contact our Technical Support team for assistance with your broken piece:
Radiant products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-10-18
Does a iPhone 8+ need to have a specific setting to be able to be charged? I have two iPhones, both 8+. One charges and the other does not, the one that seems not to work also does not activate the Red/Green indicator light.
1. Hard Reset the iPhone
If your iPhone is completely unresponsive when you place it on the wireless charging pad, you may need to perform a hard reset. A hard reset will force your iPhone to quickly turn off and back on, which can temporarily fix the problem if your iPhone is not charging wirelessly.
To hard reset your iPhone, quickly press and release the volume up button, then press and release the volume down button, then press and hold the side button. Keep holding the side button on the Apple logo appears on your iPhone’s display. Don’t be surprised if you have to hold down the side button for 15–30 seconds!
2. Take Off Your iPhone Case
Some cases are too thick to keep on your iPhone while you charge it wirelessly. If wireless charging is not working on your iPhone, try taking of its case before placing it on the charging pad.
3. Place Your iPhone In The Center Of The Charging Pad
In order to charge your iPhone wirelessly, make sure you’ve placed it directly in the center of your wireless charging pad. Sometimes your iPhone won’t charge wirelessly if it’s not on the center of the charging pad.
4. Update Your iPhone
5. If wireless charging is not working on your iPhone, you may just have to update your iPhone to enable its wireless charging functionality.
To check for a software update, open Settings and tap General -> Software Update. If an iOS update is available, tap Download and Install. If no update is available, you’ll see the software version number and the phrase “Your iPhone is up to date.”
Date published: 2022-02-03
The outlet I'm looking to replace with this is currently a GFCI protected outlet. Is this compatible with that?
The RWC826USBWCCV2 receptacle does not provide GFCI protection.
Date published: 2022-01-04
Is the phone holder big enough for a droid with a cover on it?
The holder will accept standard size covers but depending on the material it is made of, it may effect charging quality/time.
Date published: 2024-09-15
Is there a way to turn the outlet so it's oriented "slots top / ground beneath"? I realize the orientation shown may be a European or other standard, but it's a deal breaker for me: it'll always look upside-down no matter what code you may cite.
The wall plate can only be installed in one orientation so the receptacle can not be flipped.
The power tabs from the USB must align with the receiving slots in the Qi transmitter/wall plate assembly
Date published: 2021-09-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262BKCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$8.70
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
326RBK | radiant Collection
Covers empty electrical boxes while adding an aesthetic touch.
$7.87
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRBKCCD4 | radiant Collection
Spec-Grade 15A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$31.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRUSBACBK | radiant Collection
Add charging anywhere, easily and safely, with the first-ever GFCI USB combination outlet.
$78.71
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26BK | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.38











