15A, 250V Extra-Hard Use Hospital-Grade Angled Plug, Black and Clear
PS5666HGAN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A, 250V Extra-Hard Use Hospital-Grade Angled Plug and Clear
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Angle plugs and adapters both allow for 4-position face rotation.
- Tri-drive assembly and cord-grip screws are standard on all angle adapters.
- Angle adapter (sold separately as catalog number EHU15AN) retrofits on all Pass & Seymour EHU-style Straight Blade plugs and connectors. Simply remove the straight handle body from the plug or connector face assembly and replace with the angle adapter.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Black | ||
| Type | Plug | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Chemical Resistant, Durable, Dust Resistant | ||
| Warranty Type | 1-Year | ||
| Standard | UL Listed, FSUL, FEDSPEC | ||
| UPC Number | 785007236842 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Flanged | No | ||
| Number of Phases | 1 | ||
| Connection | Cable | ||
| Connector Style | Straight Blade | ||
| Indoor/Outdoor | Indoor | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #18 AWG - #12 AWG | ||
| Voltage | 250.0 V |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Accessories-WPS | Cablofil
Wall sleeves provide a rigid support for cable tray at wall penetrations.
