20A, 250V Watertight Straight Blade Plug, Black
14W48BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour watertight plugs and connectors feature multiple seals to ensure protection against the environment. Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
- Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
- Devices resist high-pressure hose down of 1,500 psi.
- Color-coded sealing bushings provided for a large range of cord diameters.
- Large ribs on body for a superior grip when mating.
- All black construction.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Black | ||
| Type | Plug | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| Standard | CSA Listed, FSUL, UL Listed | ||
| UPC Number | 785007040791 |
Dimensions
| Product Length US | 2.62 in | ||
| Product Width US | 1.85 in |
Technical Information
| Amperage | 20 A | ||
| Flanged | No | ||
| Number of Phases | 1 | ||
| Connection | Cable | ||
| Connector Style | Straight Blade | ||
| Environmental Conditions | Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized | ||
| Indoor/Outdoor | Both | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | #18 AWG - #12 AWG | ||
| Voltage | 250.0 V |
Resources
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CS6377 | Pass and Seymour
California Standard Flanged Inlet
