20A, 250V Watertight Straight Blade, Duplex Receptacle, Black
60W48DPLX
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pass and Seymour watertight receptacles feature impact-resistant Valox lids, cover plates and receptacle bodies that withstand impacts, chemical and corrosion. Ideal for the harsh environments typically found in food and beverage processing plants, petrochemical plants, marinas and ship building locations, mining locations, mills and more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant Valox lid, cover plate and receptacle body withstand impacts, chemicals and corrosion.
- Spring-loaded flip cover provides protection when device is not in use.
- Stainless-steel hinge spring and pin ensure corrosion resistance.
- Lockout/tagout capability.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Yellow | ||
| Type | Receptacle | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| Standard | CSA Listed, FSUL, UL Listed | ||
| UPC Number | 785007040760 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Flanged | No | ||
| Number of Phases | 1 | ||
| Connection | Cable | ||
| Connector Style | Straight Blade | ||
| Environmental Conditions | Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized | ||
| Indoor/Outdoor | Both | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | #18 AWG - #12 AWG | ||
| Voltage | 250.0 V |
Resources
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PM48C | Wiremold
Plugmold Eight Outlet Cord-Ended Strip in Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC4PFM1 | adorne Collection
Keystone frame for adding A/V connections in an adorne Wall Plate.
$3.69
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCP3SLOT36 | Wiremold
Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.
