text.skipToContent text.skipToNavigation

15A, 125V Dual-Controlled Plug Load Controllable Receptacle, Green

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Permanent controlled receptacle marking allows for long-lasting, easy identification of controlled receptacle for end-users. NEMA-approved and compliant with 2014 NEC, CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
Color Green
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be wired to any number of system-based or stand-alone plug load control solutions.
  • Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face.
  • 8 hole internal screw-pressure-plate back wire terminals accept #10 - #14 AWG solid or stranded copper or copper-clad conductors.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Tri-drive terminal and mounting screws.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Green
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Dual-Controlled, Plugload, Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Outlet Type Straight Blade
Warranty Type 1-Year Limited Warranty
Standard FEDSPEC
UPC Number 785007052831
Dimensions
Product Depth US 0.78 in
Product Height US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;