PlugTail® 3.1A Hospital Grade USB Outlet, Type A/C, 20A, Black
PTTR20HACUSBBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Hospital Grade USB Charging Receptacles provide the convenience of mobile charging without the need for a bulky AC adapter. This device is a perfect match for the constant needs of todays mobile environment and is rugged enough to withstand hard-use commercial applications. It comes equipped with two UL Fed Spec AC receptacles and two USB charging ports for mobile devices one Type-A port and one Type-C port for newer products. An efficient, 15.5W power supply provides Ale power needed for charging mobile phones and tablets. The PlugTail® termination provides a more productive, secure, and safer installation and allows you to connect with the future of wiring device innovations. For detailed PlugTail® information, visit our PlugTail® Headquarters. PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- AC receptacles are tamper resistant as standard : patented shutter system prevents improper insertion of foreign objects
- Extra heavy-duty 0.050'' thick brass mounting strap for superior performance and durability.
- Triple-wipe, brass line contacts for 20A commercial applications
- Multiple color options available
- Zinc-plated steel for corrosion resistance
- 5Vdc Type-C USB port to charge USB Type-C compatible mobile devices
- Stainless steel auto-ground clips assure positive ground
- Available in 15 & 20A, Specification Grade and Hospital Grade configurations
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial, Healthcare | ||
| Product Family / Series / Group | PlugTail | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007113396 |
Dimensions
| Product Depth US | 1.45 in | ||
| Product Height US | 2.677 in | ||
| Product Width US | 1.693 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| USB Amperage | 3.1 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Tamper-Resistant | Yes | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Cutsheet
Brochure
Specifications
Supporting Document
Sell Sheet
Guide Form Specifications
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have any info on the depth of this device with the connector installed? Currently having issues with the depth of a competitors similar style device. Will not fit in the box. It is also hosp grade, Type A/C, 20A snap-in style.
It's approximately 2.03"...see attached image.
I hope this helps,
Date published: 2022-09-22
Which of the Legrand Adorne wall plates is compatible with this unit?
The adorne wallplates are only compatible with adorne devices.
The PTTR20HACUSBW will work with any standard size decorator style wallplate.
Date published: 2019-11-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CDFB10277W | Pass and Seymour
Titan Series Fluorescent 2 Wire Dimmer

