Turnlok® 29W76 Watertight NEMA 4X/6P Locking Connector,Yellow
29W76
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Locking Watertight Connector, 30amp 3 480volt, NEMA Configuration L16-30, multipoint sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, and IP67 rated.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat , and weather.
- Nickel-Plated blades and contacts for long lasting, superior corrosion resistance.
- Multipoint sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, & IP67 rated.
- Devices resist high-pressure hose down of 1,500 psi.
- Color coded sealing bushings provided for large range of cord diameters
- Large ribs on body for a superior grip when mating.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Connector | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | TurnLok | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| Standard | UL Listed, CSA Listed | ||
| UPC Number | 785007033007 |
Dimensions
| Product Length US | 4.75 in | ||
| Product Width US | 2.35 in |
Technical Information
| Amperage | 30 A | ||
| Flanged | No | ||
| Number of Phases | 3 | ||
| Connector Style | Locking | ||
| Environmental Conditions | Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized | ||
| IP Rating | IP67 | ||
| Indoor/Outdoor | Both | ||
| NEMA Configuration Code | L16-30R | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | #12 AWG - #6 AWG | ||
| Voltage | 480.0 V |
Resources
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC7ATCBK | Wiremold
Bring power and communication services directly to the workstation.
