Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Connector
A Device that Establishes a Connection Between Two or More Units.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Frequency Range
Refers to the range of signal frequencies a product can support, which affects compatibility and performance in audio, video, and data transmission applications.
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Availability
Product is available to buy on Legrand.us
Insertion Loss
The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Gauge
Indicates the specific thickness or diameter of wire or cable, which determines the amount of electrical current that can be safely carried.
Number of Pins
The Number of Connecting Links/Pins Designed for Connecting the Device to Various Types of Signals, Input, Output, Power
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Contact
A Device that Joins Electric Conductors Mechanically and Electrically to Other Conductors and to the Terminals of Apparatus and Equipment
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Impedance
A Material's Opposition to the Flow of Electric Current
Wire Gauge
Measuring and Indicating a Quantity of Wire
Conductor Material
The Material of Current Carrying Member of the Cable
Number of Connections
The number of connections a product is able to make to other devices.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Cutout
Describes the available cutout styles on a product for either installing additional devices, or breaking and/or separating a portion of the circuit.
Termination Style
The style of connection used for electrical termination between two devices.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Video Resolution
The number of pixels in each dimension that can be displayed, which determines the amount of detail in a video.
Wall Plate Type
Refers to the style or intended usage of a wall plate.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Video Input Support
Refers to the technology used by the port/connector to receive a video signal from another device or video output source.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Connects To
The types of devices and networks the devices is able to connect to.
Warranty Type
The product warranty that accompanies the specific product.
Environmental Conditions
Describes the relative range of climatic standards a device can safely operate within.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Jacket Rating
Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.
Category Performance Application
Refers to the specific standard used to define an ethernet cable's capabilities and its intended usage. Most commonly shortened to"Cat" and a number (e.g. Cat5e; Cat6; Cat6a).
Material
Indicates the primary material(s) used to construct a product.
Connection TypeTooltip Title
Style or Type of Connection Used
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
A/V Connectivity
Our AV products are innovatively designed to provide the critical features needed for the space they occupy in corporate, education, healthcare, government and other crucial environments.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1-Gang, 2-Port Wall Plate, WhiteWP3402WH On-Q1-Gang, 2-Port Wall Plate$1.62In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 6 Quick Connect RJ45 Keystone Insert, WhiteWP3476WH On-QQuick Connect RJ45 Cat 6 T568 A/B Keystone Insert$9.73In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1-Gang, 1-Port Wall Plate, WhiteWP3401WH On-Q1-Gang, 1-Port Wall Plate$1.62In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 5e Quick Connect RJ45 Keystone Insert, WhiteWP3475WH On-QQuick Connect RJ45 Cat 5e T568 A/B Keystone Insert$5.40Out of stock on Legrand.usOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRecessed Nickel Self-Terminating F-Connector, WhiteWP3481WH On-Q3 GHz, Recessed, Self-Term, F-Connector Keystone Insert$2.71In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRJ45 Cat 6 Coupler Keystone Insert, WhiteWP3452WHV1 On-QRJ45 Cat 6 Coupler Keystone Insert$13.11In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections2-Way Digital Cable Splitter with Coax Network SupportVM2202V1 On-Q2-Way Digital Cable Splitter with Coax Network Support$7.62In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4-Way Digital Cable Splitter with Coax Network SupportVM2204V1 On-Q4-Way Digital Cable Splitter with Coax Network Support$14.22In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 5e Quick Connect RJ45 Keystone Insert, BlueWP3475BE On-QQuick Connect RJ25 (6P6C) Telephone Keystone Insert$5.40In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1-Gang, 6-Port Wall Plate, WhiteWP3406WH On-Q1-Gang, 6-Port Wall Plate$1.62Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4k HDMI™ Keystone Insert, WhiteWP124KWH On-QDistribute high quality 4k video, audio and other communication needs with contemporary styling for commercial or residential applications.$19.47In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1x8 Enhanced Passive Video Splitter-CombinerVM1002 On-Q1x8 Enhanced Passive Video Splitter-Combiner$54.62In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh Speed HDMI™ Cable with Ethernet (5m)AC2M05BK On-Q1 Meter HDMI cable w/Ethernet (3.28ft)$48.69In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCat 5e Quick Connect RJ45 Keystone Insert, Light AlmondWP3475LA On-QQuick Connect RJ45 Cat 5e T568 A/B Keystone Insert$5.40Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections1x4 Enhanced Passive Video Splitter-CombinerVM1000 On-Q1x4 Enhanced Passive Video Splitter-Combiner$37.86In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsadorne® Cat 6 RJ45 Data Insert, WhiteAC6RJ45M1 adorne CollectionKeystone insert.$17.69Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHDMI Female to Female BarrelAV3000BK WiremoldWiremold AVIP Series Device Plates. RCA Female to BNC Female Adapter, 3.5mm Stereo Mini Jack to Solder Tabs, single plateOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCM 2A Dual Flushmount Unloaded Keystone ModuleCM2-U2KEYA WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsadorne® Cat 5e RJ45 Data/Phone Insert, WhiteAC5ERJ45W1 adorne CollectionKeystone insert.$9.26In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections3-Way Digital Cable Splitter with Coax Network SupportVM2203V1 On-Q3-Way Digital Cable Splitter with Coax Network Support$10.90In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCM CM2/Activate 2A Mini Adapter Mounting BezelCM-2AB-GY WiremoldConnect communication cabling at point-of-use.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCM End PlateCM-EPLA WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCM Ortronics TracJack 2A Mini Adapter Mounting BezelAB2TJ-G WiremoldConnect communication cabling at point-of-use.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCM Ortronics TracJack 6A Adapter Mounting BezelMAB6TJ OrtronicsConnect communication cabling at point-of-use.Other Options Available