Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
TOSLINK[R] Digital Audio Selector Switch
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Audio Splitters and Switches
Component Type: Devices
Dimensions
Height (US): 2"
Length (US): 7.25"
Width (US): 7.25"
Weight: 0.69 lb
Cord Information
Connector Type End One: Toslink Female
Connector Type End Two: Toslink Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: 1 Year