Menu
Search
Menu
Mini DisplayPort™ 1.2 to Dual HDMI® MST Hub
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Adapters

Electrical Specifications
• Resolution: 3840 x 2160 at 30Hz (Dual Display)
• Resolution: 3840 x 2160 at 60Hz (Single Display)
• Output: Requires 5V, 2A external power over Micro-B USB port
• DisplayPort 1.2a compliant
• Link Rate: HBR2/HBR/RBR
• Bandwidth: 5.4Gbps max.
• Support SST and MST (when both host and monitor support)
• Support 7.1 sound channel; max. sampling size 192KHz

Physical Specifications
• Connector 1: Mini DisplayPort Male, Nickel Plated
• Connector 2: PCBA\Mini DP Male to Dual HDMI Female Black Core, Nickel Plated Connector
• Cable OD: 5.0, UL20276 (32AWG*1P+D+AL/MY)*5C+32AWG*5C+AL+D+B, Jacket PVC Black
• Shell 1: Plastic Shell\Glossy Shell Black
• Shell 2: Plastic Shell\Glossy Shell Black
• Operating Temperature: 0°C to 50°C
• Storage Temperature: -25°C to 70°C

Warranty

• 3 Years

Resources