NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
360[D] Rotating HDMI[R] Male to HDMI[R] Female Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 1.25"
Length (US): 5.5"
Width (US): 3.75"
Weight: 0.08 lbs
Cord Information
Connector Type End One: HDMI Male
Connector Type End Two: HDMI Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime