NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Velocity[TM] DVI-D[TM] Male to HDMI[R] Female Inline Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Velocity
Type: HDMI Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 2"
Width (US): 1.75"
Weight: 0.072 lbs
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: DVI-D Single Link Male
Buy American Act Compliance
Country Of Origin: CHINA
Specifications


Features

• Connect a HDMI cable to a DVI port
• Supports up to a 1080p resolution
• Compact design
• Warranty: Lifetime