NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Pro HDMI[R] Audio De-Embedder (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Converters
Component Type: Devices
Dimensions
Height (US): 2.5"
Length (US): 9.5"
Width (US): 6.25"
Weight: 0.986 lb
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: HDMI Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Warranty: 1 Year