Menu
Search
Menu
HDMI® Over Cat6 Wall Plate to Box Extender up to 164ft (50m)
Sorry! That combination does not exist.
Find a Store
Specifications

Electrical Specifications
• Input Video Signal: 0.5-1.0 Volts P-P
• Input DDC Signal: 5 volts p-p(TTL)
• Support Video Format: DTV/HDTV:480i/576i/480P/576P/720P/1080i/1080P; 3D Video Format
• Video Output: HDMI
• Chipset: TX: Si I9187; RX: Max 3815
• Support Audio Format: DTS-HD Master Audio, Dolby True-HD etc.
• Transmission Distance: 1080P 8-bit 50m(Maximum) over CAT5E/CAT6/CAT6A/24AWG/Solid (recommend using 23AWG Cat6 cable)
• Power Consumption: 3 watts (Maximum)
• Power Adapter: Electrical: Input: 100-240VAC, 50-60Hz, 0.2A; Output: 5VDC, 1A
• Power Supply Mode:
Barrel plug on front of wall plate
Connections on side of wall plate
HDMI bus voltage

Physical Specifications
• Operating Temperature: 0~40°C, 0~80%RH (Non-condensing)
• Storage Temperature: -10~60°C, 0~80%RH (Non-condensing)
• Connector 1: DC Jack: OD=5.5mm, ID=2.0mm; Contact Pin: Nickel Plated; Shell: Nickel Plated, Frame: 94V-0, Thermoplastic, Black
• Connector 2: RJ45: 8P8C: Contact Pin: Gold Plated; Shell: Nickel Plated; Frame
• Connector 3: HDMI: Female Contact Pin: Gold Plated, 3UM; Shell: Gold Flash; Frame: 94V-0, Thermoplastic, Black
• Connector 4: Screw for Housing; TX: M2*12 Pan Head Screw; Carbon Steel (Silver); RX: M3*4 Countersink; Carbon Steel (Black)

Physical Characteristics
• Dimensions (L×W×H): TX: 115x70x35mm RX: 85x62x23mm
• Power Adapter Dimensions: 59.5x38x32.3mm
• Power Adapter Cable Length: 1500±100mm
• Power Adapter Pin Diameter: OD=5.5mm, ID=2.1mm
• Weight: 9.17 oz.
• Product is CE marked and conforms to 2011/65/EU ROHS

Warranty

• 3 Years

Color

• TX: White
• RX: Black