Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
2-Port 4k HDMI[R] Splitter (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Number Of Ports: 2
Type: HDMI Splitters and Switches
Component Type: Devices
Dimensions
Height (US): 2.5"
Length (US): 8.25"
Width (US): 11.75"
Weight: 1.75 lb
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: HDMI Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Specifications

• HDMI with Deep Color, x.v. color, high speed refresh rates and lossless multi-channel surround sound.
• Supports 480i, 480p, 720p, 1080i, 1080p and 4k resolutions
• HDCP-compliant for full playback of high definition content
• Maximum bandwidth: 2.25 Gbps
• Supports up to 12 bit color

Features

• One input and two outputs for HDMI audio/video signals
• Supports up to a 4k resolution, 3D, Deep Color, HDCP and other HDMI features
• Metal housing for durability and a long life
• Multiple units may be cascaded to support up to eight displays
• Warranty: 1 Year