Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
6-Port HDMI[R] Selector Switch (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Number Of Ports: 6
Type: HDMI Splitters and Switches
Component Type: Devices
Dimensions
Height (US): 2.5"
Length (US): 10"
Width (US): 8"
Weight: 1.34 lb
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: HDMI Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Specifications

• Supports 480i, 480p, 720p, 1080i and 1080p video resolutions
• Supports HDCP and DDWG standard for HDMI-compatible monitors
• HDMI with support for 3D, Deep Color, CEC, x.v. Color, Dolby[R] TrueHD, DTS-HD[TM] Master Audio

Features

• Supports up to a 1080p resolution and 3D video
• Six inputs and one output
• Compatible with HDCP
• Warranty: 1 Year