NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
4-Port HDMI® Splitter 4K30
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Devices
Cord Information
Connector Type End One: HDMI Female

Electrical Specifications
• Electrical Input: 100-240V 50/60HZ, 0.3A max
• Electrical Output: 5V DC@1A
• Power Adapter Plug: US/UK/EU Type

Signal Specifications
• Output Video: HDMI
• HDMI Input/output Connector: Type A 19 pin
• Panel Refresh Rate: 30Hz
• Video Amplifier Bandwidth: 3.4Gbps/340MHz (10.2Gbps)
• Supported Resolutions: 480p,576p,1080i,1080p
3840x2160/30hz

Physical Specifications
• Operating Temperature: 0°C to +50°C
• Storage Temperature: -25°C to +70°C
• Operating Humidity: 5% to 90 % RH (no condensation)

Physical Characteristics
• Dimensions (HxWxL): 24.8mmH x 67.5mmW x 180mmL
(0.97 inch H x 2.65 inch W x 7.08 inch L)
• Weight(Net): 130g (.29lb)
• Approvals: CE Marked and Conforms to 2011/65/EU ROHS2

Pack Contents
• 4-Port HDMI Splitter 4K30
• Universal Power Adapter (US/UK/EU)
• Quick Start Guide

Warranty: 3 Years

Resources