Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
4-Port HDMI® Splitter - 4K 60Hz
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black

Electrical Specifications
• Output Video: HDMI 2.0
• Power consumption: 2W
• Power Supply: 5V DC
• Input video signal: 0.5-1.0V p-p
• Input DDC signal: 5V p-p (TTL)
• Video Format Support: Up to 4Kx2K (3840 x 2160)
• Bandwidth: 18Gbps

Physical Specifications
• Operating Temperature: -5 to +35°C
• Operating Humidity: 5 to 90% RH (no condensation)
• Splitter Dimensions (HxWxL): 23.5 x 75 x 111mm
• DC Cord: 20AWG, 300V, L=1500+/-100MM
• DC Plug Dimensions: 5.0 x 2.1 x 10mm
• DC Adapter Block Dimensions: 65.85 x 42.60 x 30mm
• With interchangeable plug (US type or UK type)

Warranty

• 3 years

Resources