Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
N-Male to RP-TNC Male Wi-Fi Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Type: RF Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.75"
Length (US): 1.375"
Width (US): 0.75"
Weight: 0.1 lbs
Cord Information
Connector Type End One: N-Type Male
Connector Type End Two: RP-TNC Male
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime