Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
F-81 F-Type F/F Video Coupler
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gold
Type: RF Adapters and Couplers
Component Type: Couplers
Dimensions
Height (US): 0.25"
Length (US): 0.75"
Width (US): 0.25"
Weight: 0.01 lbs
Cord Information
Connector Type End One: F-Type Female
Connector Type End Two: F-Type Female
Cord Length US: 0
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: Buy American Act Compliant
Warranty: Lifetime