Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
50 Ohm BNC F/F Bulkhead Connector
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Type: RF Adapters and Couplers
Component Type: Connectors
Dimensions
Height (US): 0.25"
Length (US): 1.5"
Width (US): 0.5"
Weight: 0.026 lbs
Cord Information
Connector Type End One: BNC Female
Connector Type End Two: BNC Female
Cord Length US: 0
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: Buy American Act Compliant
Warranty: Lifetime