News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
N-Male to SMA-Male Wi-Fi Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Type: RF Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.75"
Length (US): 1.25"
Width (US): 0.75"
Weight: 0.08 lbs
Cord Information
Connector Type End One: N-Type Male
Connector Type End Two: SMA Male
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime