NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
High Isolation AB Switch
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: RF Switches
Component Type: Devices
Dimensions
Height (US): 1"
Length (US): 4.25"
Width (US): 2.5"
Weight: 0.44 lb
Cord Information
Connector Type End One: F-Type Female
Connector Type End Two: F-Type Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• Inputs - 75[OHM]
• Output - 75[OHM]
• Bandwidth - 5-900MHz UHF-VHF-FM
• 90dB High-isolation

Features

• Two inputs and one output
• Provides 90dB of isolation between inputs
• Manual push button switching
• Warranty: 1 Year