Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
10ft Premium HD15 Male to RGBHV (5-BNC) Male Video Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Grey
Type: VGA to BNC Adapters
Component Type: Cables
Dimensions
Height (US): 2.75"
Length (US): 7.5"
Width (US): 5.25"
Weight: 0.95 lbs
Cord Information
Connector Type End One: VGA Male
Connector Type End Two: BNC RGBHV Male
Cord Length US: 10'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• 28 AWG tinned-copper coax conductor delivers quality video PVC jacket is flexible for easy installation
• Aluminum undermold shield assists in reducing EMI/RFI interference to meet FCC requirements


• Warranty: Lifetime